Fisher™ EZ-OVT Valve Trim
Key Features
- EZ-OVT trim features a dual seat design that includes a primary soft seat and a secondary metal seat. This dual seat design provides long term ANSI and IEC Class VI shutoff.
- A double deadband area is built into the trim to inhibit erosive flow across the seating surfaces as the trim starts to open.
- A special flow deflector directs the flow stream away from the seating surfaces once the valve has traveled off the seat.
- Large flow passages and minimal moving parts reduce particulate build-up such as catalyst fines that could collect in these areas and cause failure.