Fisher™ EZL Series Pressure Reducing Regulator for Low Pressure Applications
Key Features
- Low Differential Applications—Can accurately control at pressure differentials as low as 2.9 psid / 0,2 bar d
- Bubble-Tight Shutoff—A knife-edged metal plug and soft seat provide bubble tight shutoff for use in applications where positive shutoff is required such as dead-end systems.
- Absolutely No Atmospheric Bleed—Eliminates nuisance and wasteful bleed gas to atmosphere by utilizing a pilot-operated control system, which bleeds 100% of the gas to the downstream system.
- Easy In-Line Maintenance—Top entry design enables easier maintenance. Trim parts can be inspected, cleaned and replaced without removing the body from pipeline.
- Precise Pressure Control—Provides stable and accurate downstream pressure control regardless of load changes or inlet pressure variations.
- Travel Indicator—Simplifies in-service inspection and system troubleshooting