![image-[object Object]](/final-control-assets/products/_next/static/media/fallbackImage.5479940f.png)
Fisher™ FB Angle Valves
Key Features
- Whisper Trim™ III or WhisperFlo™ cages used in FBD or FBT valves can reduce noise produced by high flow rates and large pressure drops.
- Regeneration of valve noise is significantly reduced by reducing the outlet flow velocity with an expanded outlet design.
- The design eliminates gasketing problems caused by thermal expansion and contraction of long parts, such as the cage assembly.
- The ENVIRO-SEAL™ or HIGH-SEAL packing system options are available. These packing systems provide excellent sealing, guiding, and loading force transmission.
- A spring-loaded seal ring with PEEK anti-extrusion rings is available on FBT valves for Class V shutoff up to 316°C (600°F). Bore seal is available on FBD valves for Class V shutoff above 316°C (600°F).