Fallback image
Product Image

Fisher™ Type HSR Pressure Regulators

Type HSR direct-operated, spring-loaded pressure reducing regulators provide control in residential, commercial, and industrial applications for natural, manufactured, or liquefied petroleum gases.Internal relief across the diaphragm helps minimize overpressure. Any outlet pressure over the start-to-discharge point of the nonadjustable relief valve spring moves the diaphragm off the relief valve seat, allowing excess pressure to vent.
Regulators meet ANSI B109.4/CGA 6.18.

Key Features

  • Angle Bodies
  • Globe Bodies
  • High Capacity
  • Compact Design
  • High Capacity Internal Relief
  • Meets or Exceeds ANSI B109.4 / CGA 6.18 Requirements
  • Fixed Factor / PFM Accuracy