M Series Solenoid Pilot
Key Features
- Rugged construction provides stability and corrosion resistance. The unit is totally enclosed for weatherproof operation.
- Two adjustable stops are located in the housing for correct adjustment of disk position. The actuator is inherently self-locking, unless subjected to high vibration.
- Provides for five degrees of overtravel in both directions for precise positioning of the valve disk.