Fisher™ Micro-Flat Cavitation Trim
Key Features
- Designed to control cavitation.
- Can be used in applications with low flow rates.
- The protected seat design separates the shutoff function from the throttling function to protect seating surfaces from throttling wear.
- Cage-type trim allows removal and inspection of parts without taking the valve body out of the pipeline.
- Hardened trim materials provide wear resistance, resulting in long trim life.
- A replaceable valve outlet liner protects the valve body from cavitation damage.