Fisher™ Multiport Valve Assembly
Key Features
- Multiport actuator includes exclusive solid-state motor starter and control software provides precise positioning of flow.
- Remote display module (RDM) option is available. The RDM displays identical information and performs identical control as the LDM, and offers patented, combined-switch logic which allows detection of selector switch position on both LDM and RDM.
- Integral travel indication allows for quick visible confirmation of plug alignment to each inlet port within the manifold.
- One-piece angle plug is centered in the body from bonnet to test outlet and provides smooth operation through the full 360 degrees of travel. The bonnet will hold the plug vertically and balanced to rotate within the body and provides tight sealing to th
- Field adjustable seal/seat with various materials for adverse service conditions. In this manner, seal adjustments can be made in the field without removing the actuator.
- High differential seal assembly allows for tight shut off. This dynamic seal prevents leakage and contamination to the test port from the bulk production.