![image-[object Object]](/final-control-assets/products/_next/static/media/fallbackImage.5479940f.png)


Fisher™ Whisper™ NXG Trim
Key Features
- Whisper NXG Performance - Up to 20% more capacity than competitors, with the Fisher features the industry trusts, allowing for use of smaller globe valves where previously capacity limited.
- Additive Manufacturing - The use of 3d printing eliminates jet structure limitation, shifts noise, and maximizes flow efficiency.
- Improved Environmental Capabilities.