Fallback image
Product Image

Fisher™ Type R222 Series Second-Stage Regulators

R222 is a UL‑listed second‑stage LP‑gas regulator. It reduces 10 psig inlet to 11‑in. w.c. and fits tight spaces.

R222 Series is an Underwriters Laboratories listed regulator designed for Two-Stage LP-Gas systems. The unit is designed to reduce the outlet pressure from a first-stage regulator (usually 10 psig / 0.69 bar) to an outlet pressure of 11-inches w.c. / 27 mbar. The unit?s compact size makes it ideal for tight fit applications. A screened drip-lip vent is oriented over the inlet in the standard configuration. Fisher second-stage regulators are painted palm green for easy identification.

Key Features

  • Improved Accuracy
  • Superior Relief Performance
  • Corrosion-Resistant Materials
  • Inlet Screen
  • Test Ports for Easy System Checks
  • Positive Drainage
  • 20-Year Recommended Replacement Life
  • UL Listed