Fallback image
Product Image

Fisher™ Type R632A Integral Two-Stage Regulator

R632A is a UL‑listed LP‑gas regulator with a two‑stage design. It reduces tank pressure to 11 in. w.c.

The Type R632A is an Underwriters Laboratories (UL) listed regulator designed for Two-Stage LP-Gas systems. The unit is designed to reduce the tank pressure through an integral two-stage system to 11 inches w.c. / 27.4 mbar. The first-stage screened drip-lip vent is oriented downward and the second-stage vent is oriented over the outlet as standard.

Key Features

  • 20-Year Recommended Replacement Life
  • Inlet/Outlet Gauge Taps for easy system checks
  • Improved Regulation
  • Easy Installation
  • Superior Overpressure Protection
  • Corrosion-Resistant
  • Positive Draining Spring Case
  • Durability