Fallback image
Product Image

Fisher RJ622, RJ622E, RJ642, RJ652, and RJ652E Series Second-Stage Regulators LP Gas

RJ600 Series second-stage regulators are designed to reduce the outlet pressure from a first-stage regulator in domestic installations. These regulators are intended for jurisdictional applications where the pressure coming from the first stage is higher than 10 psig/0.7 bar. Type RJ622 comes in a straight body design. Types RJ642 and RJ652 are designed in an angle body and back mounted design. Types RJ622E and RJ652E have settings to 2 psig/0,14 bar outlet pressure.

Key Features

  • Superior Relief Performance
  • Corrosion-Resistant Materials and Coatings
  • Inlet Screen
  • Test Ports for Easy System Checks
  • Positive Drainage
  • 20-Year Recommended Replacement Life