Fallback image
Product Image

Fisher™ Type B Pressure Reducing Regulator

Type B regulator is a direct-operated, spring-loaded regulator providing economical, pressure reducing control in a variety of residential, commercial, and industrial applications; and for a variety of gaseous fluids. This compact regulator can be installed in a pressure reducing cabinet or a reducing and metering cabinet above ground or in underground modules.

Key Features

  • Integral Slam-Shut Valve
  • Compact Design
  • Internal Relief
  • Two Stages of Reduction for Constant Outlet Pressures
  • Inlet Strainer