Fisher™ Whisper Trim™ I Cage
Key Features
- The Whisper Trim I cage offers excellent noise reduction and high flow capacity. This combines with the well-known control and durability offered by standard Fisher easy-e™ trims to give optimum overall performance at a minimum investment.
- Use of a Whisper Trim I cage in a properly sized valve can result in up to 18 dBA noise reduction compared to the same valve with standard trim. An 18 dBA reduction in noise represents approximately 98 percent reduction in sound intensity. This is simila
- Quick change trim allows fast and easy inspection or replacement of the cage without taking the valve body out of the pipeline. It is interchangeable with the cages in all standard easy-e control valve bodies.
- Hardened material is standard to provide exceptional wear resistance.