Fallback image
Product Image

K-Ball Series 188 Floating Ball Valves

The K-Ball Series 188 is a three-piece heavy duty floating ball valve for use in a wide variety of industrial applications. The Series 188 is available as firesafe certified with a full bore design, with threaded, butt weld or socket weld end connections.

Key Features

  • Double shaft seal design
  • Heavy duty, three piece ball valve
  • ISO 5211 top mounting plate
  • Carbon steel or stainless steel bodies
  • Seat material options available
  • Fully enclosed bolting design
  • Full bore design
  • Seat material options available.
  • Blow-out proof shaft and anti-static design
  • Tightness to EN 12266-1, Rate A and API 598
  • Firesafe configuration tested to API 607 7th Edition / ISO 10497:2010