Final Control
REPAIR KIT-SOFT GOOD, STANDARD TEMP SPAREPARTS KEYSTONE ACT F89 NBR/ZYTEL/POM+25%GF/GB/T 1222 65Mn NICKEL + ZINC PLATED/PA66


REPAIR KIT-SOFT GOOD, STANDARD TEMP SPAREPARTS KEYSTONE ACT F89 NBR/ZYTEL/POM+25%GF/GB/T 1222 65Mn NICKEL + ZINC PLATED/PA66
Part Number: ISV-1101884
Qty:
SPAREPARTS KEYSTONE ACT
TYPE: - REPAIR KIT-SOFT GOOD, STANDARD TEMP
FIGURE: - F89
TRIM/MATERIAL: - NBR/ZYTEL/POM+25%GF/GB/T 1222 65Mn NICKEL + ZINC PLATED/PA66
SIZE: - 009
P/N: - 5000399199
KIT CONSIST OF
P/N 5000382231: - PIS F89-009 PISTON GUIDE M432 (QTY: 2)
P/N 5000382232: - BRG F89-006 TOP BEARING M433 (QTY: 1)
P/N 5000382233: - BRG F89-006 BOTTOM BEARING M433 (QTY: 1)
P/N 5000382234: - WSH F89-004 BOTTOM THRUST WASHER M455 (QTY: 1)
P/N 5000382244: - WSH F89-006 B_THRUST WASHER M455 (QTY: 1)
P/N 7000134435: - O-RING AS568 019-20.35*1.78 M051 (QTY: 1)
P/N 7000134436: - O-RING AS568 029-37.82*1.78 M051 (QTY: 1)
P/N 7000134437: - O-RING AS568 236-82.14*3.53 M051 (QTY: 2)
P/N 7000135062: - O-RING AS568 109-7.59*2.62 M051 (QTY: 2)
P/N 7000134438: - F89 CIRCLIP DIN472 40*1.75 M441 (QTY: 1)
P/N 5000382235: - GSK F89-009 GASKET ENDCAP M051 (QTY: 2)
P/N 5000399999: - PAC PAPERBOARD 540*390*0.8MM-F89 (QTY: 0.5)
Related Products