

ROTORK, 232 QUARTER TURN GEAR KIT 232-06, RATIO 40:1 HANDWHEEL: PS125
Part Number: ISV-1167409
Qty:
GEAR KIT
FIGURE NO./TYPE: - ROTORK, 232 QUARTER TURN
MODEL: - 232-06, RATIO 40:1
HANDWHEEL SIZE: - PS125
MTG THREADS/KEYWAYS: - METRIC THREADS / DOUBLE D
BORE, SHAFT AND KEY SIZE: - DD20x14 mm
PCD: - F05/F07
MDMAX: 250 Nm
STANDARD
BODY HOUSING: ALUMINUM
HANDWHEEL SHAFT: STAINLESS STEEL, AISI 303
PROTECTION: IP65
Related Products