

KEYSTONE EPI-2, KPE, 1/4-TURN ELECTRIC ACTUATOR 250 100-240V AC/DC, 1PH
Part Number: ISV-1182144
Qty:
ELECTRIC ACTUATOR
VAEPI-KPE250HVPD0P2E5
FIGURE NO./TYPE: - KEYSTONE EPI-2, KPE, 1/4-TURN
MODEL/SIZE: - 250
VOLTAGE: - 100-240V AC/DC, 1PH
TORQUE : - 250 Nm/184 lb.f NOMINAL TORQUE
SPEED/DUTY : - 15-28-48 sec/90°, ON-OFF/S4-50%, 1200 St/h
OPTIONAL MODULE: - NO OPTIONAL MODULES
PROTECTION: - WATERPROOF IP66/68M - NEMA 4/4X/6 [T°AMB -25 °C to +70 °C/ -13 °F to +158 °F]
CONDUIT ENTRIES: - 4x M25
CONDUIT ENTRY PLUGS: - PLASTIC PLUGS
FLANGE: - F07+F10+F12 (ISO5211)
SHAFT CONNECTION: - DD30x22 mm
MANUAL OPERATING HANDWHEEL
Related Products