Keystone Model MB Check Valve
Key Features
- Light weight, versatile design, 80 to 90% lighter than conventional full-body check valves.? This reduces pipe supports, simplifies piping, easier, less costly installation.
- Spring-loaded, double door design has low cracking pressure.
- Discs open 85° to ensure positive closing.
- Materials and trims available for all services within temperature range.
- Extended leg springs prevent seat wear caused by scrubbing.
- Springs are precisely calculated to increase the responsiveness of the disc, thus reducing damaging effects of water hammer.