Fallback image
Product Image

Keystone Figure 635 Slurry Control Valves

The F635 is a light/medium duty slurry control valve with a wafer style body

Key Features

  • Fully cast wafer style body for less weight.
  • Bi-directional control valve rated up to 1400 kPa.
  • Swing through disc for minimum clearance.
  • Adjustable high temperature graphite packing.
  • Hard wearing materials of construction offering up to 420 Brinell hardness.
  • Standardized mounting and drive adaptor connection allowing direct mounting of Keystone actuators and allowing for in-line actuator removal.
  • Direct mounting for actuation eliminates the need for mounting brackets.
  • Extensive size range available.
  • Optional 5 degree angle seat for minimum leakage.