Fallback image
Product Image

Keystone Series GR ISO Butterfly Valves

Keystone Series GR general purpose resilient seated butterfly valves are available in flanged, lugged or wafer body style for any service where drop-tight shut-off and maximum flow area is required.

Key Features

  • Double flanged body design with face-to-face dimensions, according to EN 558 Series 20, API 609 and AWWA C504 short.
  • Designed according to EN 593 and API 609.
  • The seat is field replaceable and fully isolates the body and shaft from the flow.
  • Primary shaft sealing exceeds the pressure rating of the valve and prevents leakage through the shaft area to the atmosphere.
  • A secondary shaft sealing provides back-up safety.
  • A molded-in O-ring in the seat for flange sealing eliminates the need for gaskets.
  • Shaft seals prevent moisture penetrating into the shaft area.
  • Rounded polished disc edge gives full concentric sealing, lower torques, longer seat life, and drop-tight shut-off.