image-[object Object]
Product Image

K-Ball Series 155 Floating Ball Valve

Three-piece full bore configuration with multiple materials and versatile end connections for varied services.

The K-Ball Series 155 is an economical, three-piece, full bore floating ball valve for use in a wide variety of industrial applications. The Series 155 is configurable in a number of material options with threaded, butt weld or socket weld end connections

Key Features

  • Three-piece, swing-out design
  • Investment casting for body and end cap
  • Available in Carbon Steel (WCB / 1.0619) and Stainless Steel (CF8M / 1.4408) body materials
  • Blow-out proof stem
  • Locking device
  • Tightness to EN 12266-1 Rate A and API 598
  • Butt weld, socket weld and threaded ends to BSPP, BSPT and NPT