

KTM V SERIES, VA11/12/21/22 SPAREPARTS KTM REPAIR KIT PTFE/RULON DN40 / NPS 1 1/2
Part Number: ISV-1108641
Qty:
SPAREPARTS KTM
DR-W16R1-FG051
TYPE: - REPAIR KIT
FIGURE: - KTM V SERIES, VA11/12/21/22
TRIM/MATERIAL: - PTFE/RULON
SIZE: - DN40 / NPS 1 1/2
P/N: - 1000081941
KIT CONSIST OF
P/N 7000147397: - GASKET/T/#1120/D81*D64*T0.8/50A (QTY: 2)
P/N 7000147442: - ADJ-GASKET/KTM G/D81*D64*T0.2/2" (QTY: 2)
P/N 7000147479: - ADJ-GASKET/T/#1120/D81*D64*T0.5/50A (QTY: 2)
P/N 7000147535: - LOW GASKET/T/#1120/D40.5*D29*T0.8/50A (QTY: 1)
P/N 7000147788: - LOWER BEARING/RULON/D14.5*T0.8/2~4" (QTY: 1)
P/N 7000148056: - BUSH/PTFE/D22.6*D21*T10/1-1/2"&2" (QTY: 1)
P/N 7000148102: - PACKING/HEAD/PTFE/D29*D21*T5/1-1/2" (QTY: 1)
P/N 7000148103: - PACKING/LOW/PTFE/D29*D21*T4.8/1-1/2" (QTY: 1)
P/N 7000148104: - PACKING/MID/PTFE/D29*D21*T3.7/1-1/2" (QTY: 3)
P/N 7000148205: - BUSH/LOW/RULON/D75.5*D16.5*T0.8/2" (QTY: 1)
P/N 7000148209: - BUSH/UP/RULON/D75.5*D19.5*T0.8/2"&2-1/2" (QTY: 1)
P/N 7000149309: - SEAT/316_LAMINATED/D80*D40*T0.5/R.B/50A (QTY: 1)
Related Products