

EB1 SPAREPARTS KTM SPARE KITS1 0040EB12S-EC GRAPHITE DN040 / NPS 1-1/2
Part Number: ISV-1112820
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM EB1 SERIES, EB12 (FIRESAFE)
TRIM/MATERIAL: - PTFE + RULON + PILLAR
SIZE: - DN40 / NPS 1 1/2
P/N: - 5000378456
KIT CONSIST OF
P/N 7000108595: - GASKET P1T0350M-1-3 D29*D21*3 07P6 (QTY: 2)
P/N 7000109088: - GASKET P1T0048M-4 D77*D67*1.6 08R3 (QTY: 1)
P/N 7000110878: - PACKING P1T0350M-2-3 D29*D21*3.2 08R2 (QTY: 3)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
P/N 5000426246: - NOGRSPAREKITS1 0040EB12S-EC (QTY: 1)
Related Products