

KTM EB1 SERIES SPAREPARTS KTM SPARE KIT CARBON DN20 / NPS 3/4
Part Number: ISV-1112848
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM EB1 SERIES
TRIM/MATERIAL: - CARBON
SIZE: - DN20 / NPS 3/4
P/N: - 5000378465
KIT CONSIST OF
P/N 7000109086: - GASKET P1T0048M-2 D48*D39*1.6 08R3 (QTY: 1)
P/N 7000109106: - GASKET P1T0049G-2 D28*D21*2.2 08R2 (QTY: 2)
P/N 7000108593: - GASKET P1T0350M-1-1 D17*D11*3 07P6 (QTY: 2)
P/N 7000104375: - SEAT Z1T0004G-2 0020EB11G-32 0876 (QTY: 2)
P/N 7000110876: - PACKING P1T0350M-2-1 D17*D11*4.1 08R2 (QTY: 2)
P/N 7000109130: - BEARING P1T0036S-1 43*5.5*0.5 08R5 (QTY: 1)
P/N 7000109123: - BEARING P1T0055M-1 34*5*0.8 08R4 (QTY: 1)
P/N 5000426233: - NOGRSPAREKITS1 0020EB12G-CC+32 (QTY: 1)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
Related Products