

KTM EB1 SERIES SPAREPARTS KTM SPARE KIT 316/CARBON DN40 / NPS 1 1/2
Part Number: ISV-1112850
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM EB1 SERIES
TRIM/MATERIAL: - 316/CARBON
SIZE: - DN40 / NPS 1 1/2
P/N: - 5000378467
KIT CONSIST OF
P/N 7000109088: - GASKET P1T0048M-4 D77*D67*1.6 08R3 (QTY: 1)
P/N 7000109108: - GASKET P1T0049G-4 D49*D41*3.2 08R2 (QTY: 2)
P/N 7000108595: - GASKET P1T0350M-1-3 D29*D21*3 07P6 (QTY: 2)
P/N 7000104377: - SEAT Z1T0004G-4 0040EB11G-32 0876 (QTY: 2)
P/N 7000110878: - PACKING P1T0350M-2-3 D29*D21*3.2 08R2 (QTY: 3)
P/N 7000109119: - BEARING P1T0036S-3 65*16*0.5 08R5 (QTY: 1)
P/N 7000109125: - BEARING P1T0055M-3 65*9.5*0.8 08R4 (QTY: 1)
P/N 5000426235: - NOGRSPAREKITS1 0040EB12G-CC+32 (QTY: 1)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
Related Products