

KTM EB1 SERIES SPAREPARTS KTM SPARE KIT CARBON DN50 / NPS 2
Part Number: ISV-1112851
Qty:
SPAREPARTS KTM
DR-OMGR1-FH052
TYPE: - SPARE KIT
FIGURE: - KTM EB1 SERIES
TRIM/MATERIAL: - CARBON
SIZE: - DN50 / NPS 2
P/N: - 5000428276
KIT CONSIST OF
P/N 7000106150: - SEAT Z1T0004G-5 0050EB11G-32 0876 (QTY: 2)
P/N 7000108595: - GASKET P1T0350M-1-3 D29*D21*3 07P6 (QTY: 2)
P/N 7000109089: - GASKET P1T0048M-5 D97*D87*1.6 08R3 (QTY: 1)
P/N 7000109109: - GASKET P1T0049G-5 D62*D54*3.7 08R2 (QTY: 2)
P/N 7000109119: - BEARING P1T0036S-3 65*16*0.5 08R5 (QTY: 1)
P/N 7000109125: - BEARING P1T0055M-3 65*9.5*0.8 08R4 (QTY: 1)
P/N 7000110878: - PACKING P1T0350M-2-3 D29*D21*3.2 08R2 (QTY: 3)
Related Products