

KTM EB1 SERIES, EB11/EB12 SPAREPARTS KTM REPAIR KIT GRATITE- 316SS DN80 / NPS 3
Part Number: ISV-1112852
Qty:
SPAREPARTS KTM
TYPE: - REPAIR KIT
FIGURE: - KTM EB1 SERIES, EB11/EB12
TRIM/MATERIAL: - GRATITE- 316SS
SIZE: - DN80 / NPS 3
P/N: - 5000378470
KIT CONSIST OF
P/N 7000109091: - GASKET P1T0048M-7 D139*D127*1.6 08R3 (QTY: 1)
P/N 7000109111: - GASKET P1T0050G-1 D88*D80*3.7 08R2 (QTY: 2)
P/N 7000108596: - GASKET P1T0350M-1-4 D36*D28*3 07P6 (QTY: 2)
P/N 7000104378: - SEAT Z1T0003G-1 0080EB11G-32 0876 (QTY: 2)
P/N 7000110879: - PACKING P1T0350M-2-4 D36*D28*3.2 08R2 (QTY: 3)
P/N 7000109120: - BEARING P1T0036S-4 87*29*0.5 08R5 (QTY: 1)
P/N 7000109126: - BEARING P1T0055M-4 87*12*0.8 08R4 (QTY: 1)
P/N 5000426238: - NOGRSPAREKITS1 0080EB12G-CC+32 (QTY: 1)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
Related Products