

KTM AW SERIES PNEUMATIC ACTUATOR 28 SA-FAIL OPEN (CCW ROT)
Part Number: ISV-1360586
Qty:
PNEUMATIC ACTUATOR
AW 28S STO -HW
FIGURE NO./TYPE:-KTM AW SERIES
MODEL/SIZE:-28
ACTION:-SA-FAIL OPEN (CCW ROT)
SPRING RATING:-0.4 TO 0.7 Mpa, STANDARD
SEAL:-STANDARD
CONNECTION:-Rc 1/2
MTG. THREADS:-8x M20 PCD Ø280 mm
MANUAL OVERRIDE HANDLE, STANDARD PAINTING
Related Products