

KTM AW SERIES PNEUMATIC ACTUATOR 13 SA-FAIL OPEN (CCW ROT)
Part Number: ISV-1360759
Qty:
PNEUMATIC ACTUATOR
AWN 13S T STO -HW
FIGURE NO./TYPE:-KTM AW SERIES
MODEL/SIZE:-13
ACTION:-SA-FAIL OPEN (CCW ROT)
SPRING RATING:-STANDARD (0.4 TO 0.7 Mpa)
SEAL:-LOW TEMPERATURE (-45 °C TO 60 °C)
CONNECTION:-Rc 1/2
MTG. THREADS:-4x M16 ON PCD □ 100 mm, METRIC THREADS
MANUAL OVERRIDE HANDLE, STANDARD PAINTING
Related Products