

KTM E01 SERIES, E0108 SPAREPARTS KTM SPARE KIT 316/CARBON DN25 / NPS 1
Part Number: ISV-1515490
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108
TRIM/MATERIAL: - 316/CARBON
SIZE: - DN25 / NPS 1
P/N: - 5000379183
KIT CONSIST OF
P/N 7000109726: - SEAT Z6T0216G-3 0025E0108G-32 0876 (QTY: 2)
P/N 7000108595: - GASKET P1T0350M-1-3 D29*D21*3 07P6 (QTY: 2)
P/N 7000109107: - GASKET P1T0049G-3 D35*D28*2.7 08R2 (QTY: 2)
P/N 7000110052: - GASKET P1T1162T-14 D64*D54*3.2 320V (QTY: 1)
P/N 7000109125: - BEARING P1T0055M-3 65*9.5*0.8 08R4 (QTY: 1)
P/N 7000109727: - BEARING P6T1187T-9 78.5*10*0.8 08R5 (QTY: 1)
P/N 7000110878: - PACKING P1T0350M-2-3 D29*D21*3.2 08R2 (QTY: 3)
P/N 5000426167: - NOGRSPAREKITS1 0025E0108G-CC+32 (QTY: 1)
Related Products