

KTM E01 SERIES, E1108 SPAREPARTS KTM SPARE KIT CARBON DN200 / NPS 8
Part Number: ISV-1516086
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E1108
TRIM/MATERIAL: - CARBON
SIZE: - DN200 / NPS 8
P/N: - 5000379174
KIT CONSIST OF
P/N 7000110046: - GASKET P1T1163T-15 D364*D336*4.5 320V (QTY: 1)
P/N 7000110054: - GASKET P1T1162T-26 D98*D81*3.2 320V (QTY: 1)
P/N 7000112853: - GASKET P1T0513M-2 D90*D70*10 07P6 (QTY: 2)
P/N 7000113858: - GASKET P1T1162T-1 D108*D91*3.2 320V (QTY: 1)
P/N 7000118446: - GASKET P1T1162T-58 D276*D260*3.2 320V (QTY: 2)
P/N 7000114300: - BEARING P6T1187T-23 217*29*0.8 08R5 (QTY: 1)
P/N 7000112854: - PACKING P1T0513M-7 D90*D70*9.8 08R2 (QTY: 2)
Related Products