

KTM E01 SERIES, E0110 SPAREPARTS KTM SPARE KIT 316/PTFE DN100 / NPS 4
Part Number: ISV-1516088
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110
TRIM/MATERIAL: - 316/PTFE
SIZE: - DN100 / NPS 4
P/N: - 5000380633
KIT CONSIST OF
P/N 7000114920: - GASKET P1T1163T-11 D199*D182*4.5 320V (QTY: 1)
P/N 7000114927: - GASKET P1T1162T-20 D79*D65*3.2 320V (QTY: 1)
P/N 7000108598: - GASKET P1T0350M-1-7 D68*D54*6 07P6 (QTY: 2)
P/N 7000109102: - GASKET P1T0051M-7 D88*D80*9.2 08R2 (QTY: 1)
P/N 7000110882: - PACKING P1T0350M-2-7 D68*D54*6.2 08R2 (QTY: 4)
P/N 5000426219: - NOGRSPAREKITS1 0100E0110S-HC+32 (QTY: 1)
Related Products