

KTM EF190 SERIES, EF190F SPAREPARTS KTM REPAIR KIT PTFE/316L DN100 / NPS 4
Part Number: ISV-1516388
Qty:
SPAREPARTS KTM
DR-90SR1-FL012
TYPE: - REPAIR KIT
FIGURE: - KTM EF190 SERIES, EF190F
TRIM/MATERIAL: - PTFE/316L
SIZE: - DN100 / NPS 4
P/N: - 5000425548
KIT CONSIST OF
P/N 5000420066: - SEAT D1-B1S05-LT 0100EF190 F40E (QTY: 2)
P/N 7000152403: - GASKET D2-B1S06-CT D171.5*D164*4.5 F400 (QTY: 1)
P/N 5000378206: - GLAND RING E2-B2T03-C D37.35*D29.1*533L0 (QTY: 1)
P/N 7000125367: - BEARING D3-B2S08-C D37*D29*2 F40S (QTY: 1)
P/N 7000125368: - BEARING D3-B2T08-A D37.5*D29*5.5 F40E (QTY: 1)
P/N 7000152384: - BEARING D3-B1S08-C D37*D29*1 F40S (QTY: 1)
P/N 7000125362: - PACKING D4-B1S10-C D37*D29*4U F400 (QTY: 1)
P/N 7000125363: - PACKING D4-B1S10-C D37*D29*4L F400 (QTY: 1)
P/N 7000125364: - PACKING D4-B1S10-C D37*D29*4.1M F400 (QTY: 2)
Related Products