

KTM EF190 SERIES, F190 SPAREPARTS KTM REPAIR KIT (STANDARD) 316/PTFE DN150 / NPS 6
Part Number: ISV-1516396
Qty:
SPAREPARTS KTM
DR-93SR1-FN012
TYPE: - REPAIR KIT (STANDARD)
FIGURE: - KTM EF190 SERIES, F190
TRIM/MATERIAL: - 316/PTFE
SIZE: - DN150 / NPS 6
P/N: - 5000425550
KIT CONSIST OF
P/N 5000420249: - SEAT D1-P2S05-N 0150EF190 F40E (QTY: 2)
P/N 7000125310: - GASKET D2-P2S06-T2 D245.5*D234*3.2 F400 (QTY: 1)
P/N 7000125369: - BEARING D3-B3S08-S D46.6*D35.2*1.5 F40S (QTY: 2)
P/N 7000125371: - BEARING D3-B4S08-F D47*D35*7.5 F40E (QTY: 1)
P/N 7000125365: - PACKING D4-P2S10-N D47*D35*15 F400 (QTY: 1)
P/N 5000378244: - GLAND RING E2-B4S03-0 D46.85*D35*7.53200 (QTY: 1)
Related Products