Final Control
KTM EF1 SERIES, EF1F #150 - 300 SPAREPARTS KTM SEAL/SEAT REPAIR KIT, STANDARD PTFE SEALS AND PACKING / (E-TFM1600) SEAT DN200 / NPS 8


KTM EF1 SERIES, EF1F #150 - 300 SPAREPARTS KTM SEAL/SEAT REPAIR KIT, STANDARD PTFE SEALS AND PACKING / (E-TFM1600) SEAT DN200 / NPS 8
Part Number: ISV-1516412
Qty:
SPAREPARTS KTM
DR-93SR1-FP012
TYPE: - SEAL/SEAT REPAIR KIT, STANDARD
FIGURE: - KTM EF1 SERIES, EF1F #150 - 300
TRIM/MATERIAL: - PTFE SEALS AND PACKING / (E-TFM1600) SEAT
SIZE: - DN200 / NPS 8
P/N: - 5000425551
KIT CONSIST OF
P/N 5000420351: - SEAT D1-P2S05-P 0200EF190 F40E (QTY: 2)
P/N 7000125311: - GASKET D2-P2S06-T2 D319*D304*3.2 F400 (QTY: 1)
P/N 7000125369: - BEARING D3-B3S08-S D46.6*D35.2*1.5 F40S (QTY: 2)
P/N 7000125371: - BEARING D3-B4S08-F D47*D35*7.5 F40E (QTY: 1)
P/N 7000125365: - PACKING D4-P2S10-N D47*D35*15 F400 (QTY: 1)
P/N 5000378244: - GLAND RING E2-B4S03-0 D46.85*D35*7.53200 (QTY: 1)
Related Products