Final Control
KTM EF1 SERIES, EF1F #150 - 300 SPAREPARTS KTM SEAL/SEAT REPAIR KIT, FIRE SAFE GRAFOIL SEALS (FIRE TESTED) AND PACKING / (E-TFM1600) SEAT DN125 / NPS 5


KTM EF1 SERIES, EF1F #150 - 300 SPAREPARTS KTM SEAL/SEAT REPAIR KIT, FIRE SAFE GRAFOIL SEALS (FIRE TESTED) AND PACKING / (E-TFM1600) SEAT DN125 / NPS 5
Part Number: ISV-1516419
Qty:
SPAREPARTS KTM
DR-93FR1-FM042
TYPE: - SEAL/SEAT REPAIR KIT, FIRE SAFE
FIGURE: - KTM EF1 SERIES, EF1F #150 - 300
TRIM/MATERIAL: - GRAFOIL SEALS (FIRE TESTED) AND PACKING / (E-TFM1600) SEAT
SIZE: - DN125 / NPS 5
P/N: - 5000425345
KIT CONSIST OF
P/N 7000126301: - GASKET D2-P2S06-S D206.5*D195*3.2 320V (QTY: 1)
P/N 7000126362: - BEARING D3-B2T08-A D37.5*D29*5.5 08RX (QTY: 1)
P/N 7000126357: - PACKING D4-B1S09-C D37*D29*12 08RX (QTY: 1)
P/N 5000425928: - NOGRSPAREKITS1 0125F190F-EGG (QTY: 1)
Related Products