Final Control
KTM EF1 SERIES, EF190 SPAREPARTS KTM FIRE SAFE SEAL/SEAT REPAIR KIT PTFE/GRAPHITE/316 DN25 / NPS 1


KTM EF1 SERIES, EF190 SPAREPARTS KTM FIRE SAFE SEAL/SEAT REPAIR KIT PTFE/GRAPHITE/316 DN25 / NPS 1
Part Number: ISV-1516420
Qty:
SPAREPARTS KTM
TYPE: - FIRE SAFE SEAL/SEAT REPAIR KIT
FIGURE: - KTM EF1 SERIES, EF190
TRIM/MATERIAL: - PTFE/GRAPHITE/316
SIZE: - DN25 / NPS 1
P/N: - 5000425324
KIT CONSIST OF
P/N 7000152429: - PACKING D4-B1S09-C D19*D14*7 08RX (QTY: 1)
P/N 7000152424: - BEARING D3-B2T08-A D19.5*D14*3.5 08RX (QTY: 1)
P/N 7000152413: - GASKET D2-B1S06-G D54.8*D45.5*4 08RX (QTY: 1)
P/N 5000425921: - NOGRSPAREKITS1 0025F190F-EGG (QTY: 1)
Related Products