Final Control
KTM EF1 SERIES, EF1F #150 - 300 SPAREPARTS KTM SEAL/SEAT REPAIR KIT, FIRE SAFE GRAFOIL SEALS (FIRE TESTED) AND PACKING / (E-TFM1600) SEAT DN15 / NPS 1/2


KTM EF1 SERIES, EF1F #150 - 300 SPAREPARTS KTM SEAL/SEAT REPAIR KIT, FIRE SAFE GRAFOIL SEALS (FIRE TESTED) AND PACKING / (E-TFM1600) SEAT DN15 / NPS 1/2
Part Number: ISV-1516421
Qty:
SPAREPARTS KTM
DR-90FR1-FC041
TYPE: - SEAL/SEAT REPAIR KIT, FIRE SAFE
FIGURE: - KTM EF1 SERIES, EF1F #150 - 300
TRIM/MATERIAL: - GRAFOIL SEALS (FIRE TESTED) AND PACKING / (E-TFM1600) SEAT
SIZE: - DN15 / NPS 1/2
P/N: - 5000425318
KIT CONSIST OF
P/N 7000152412: - GASKET D2-B1S06-G D43.5*D36*4 08RX (QTY: 1)
P/N 7000152422: - BEARING D3-B2T08-A D16.5*D12*2.8 08RX (QTY: 1)
P/N 7000152428: - PACKING D4-B1S09-C D16*D12*5 08RX (QTY: 1)
P/N 5000425919: - NOGRSPAREKITS1 0015F190F-EGG (QTY: 1)
P/N 5000420058: - SEAT D1-B1S05-CT 0015EF190 F40E (QTY: 2)
P/N 7000152417: - BEARING D3-B1S08-C D16*D12*1 F40S (QTY: 1)
P/N 7000152418: - BEARING D3-B2S08-C D16*D12*2 F40S (QTY: 1)
P/N 5000420020: - GLAND RINGE2-B2T03-CD16.35*D12.1*2.933L0 (QTY: 1)
Related Products