

KTM E01 SERIES, E0108 SPAREPARTS KTM SPARE KITS RPTFE/GRAPHITE DN250 / NPS 10
Part Number: ISV-1535006
Qty:
SPAREPARTS KTM
TYPE: - SPARE KITS
FIGURE: - KTM E01 SERIES, E0108
TRIM/MATERIAL: - RPTFE/GRAPHITE
SIZE: - DN250 / NPS 10
P/N: - 5000379130
KIT CONSIST OF
P/N 7000110041: - GASKET P1T1162T-31 D113*D96*3.2 320V (QTY: 1)
P/N 7000110049: - GASKET P1T1163T-18 D465*D437*4.5 320V (QTY: 1)
P/N 7000112919: - GASKET P1T0513M-3 D105*D80*12.5 07P6 (QTY: 2)
P/N 7000113575: - GASKET P1T1162T-38 D132*D118*3.2 320V (QTY: 1)
P/N 7000112924: - PACKING P1T0513M-8 D105*D80*12.8 08R2 (QTY: 3)
P/N 5000426192: - NOGRSPAREKITS1 0250E0108S-HC+32 (QTY: 1)
Related Products