

KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE DN15 / NPS 1/2
Part Number: ISV-1535694
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN15 / NPS 1/2
P/N: - 5000379121
KIT CONSIST OF
P/N 7000108594: - GASKET P1T0350M-1-2 D21*D15*3 07P6 (QTY: 2)
P/N 7000110047: - GASKET P1T1162T-4 D44*D34*3.2 320V (QTY: 1)
P/N 7000110877: - PACKING P1T0350M-2-2 D21*D15*3.2 08R2 (QTY: 3)
P/N 5000426183: - NOGRSPAREKITS1 0015E0108S-HC+32 (QTY: 1)
Related Products