

KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE DN20 / NPS 3/4
Part Number: ISV-1535695
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN20 / NPS 3/4
P/N: - 5000379122
KIT CONSIST OF
P/N 7000108594: - GASKET P1T0350M-1-2 D21*D15*3 07P6 (QTY: 2)
P/N 7000110050: - GASKET P1T1162T-8 D53*D43*3.2 320V (QTY: 1)
P/N 7000110877: - PACKING P1T0350M-2-2 D21*D15*3.2 08R2 (QTY: 3)
P/N 5000426184: - NOGRSPAREKITS1 0020E0108S-HC+32 (QTY: 1)
Related Products