

KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE DN25 / NPS 1
Part Number: ISV-1535696
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN25 / NPS 1
P/N: - 5000379123
KIT CONSIST OF
P/N 7000108595: - GASKET P1T0350M-1-3 D29*D21*3 07P6 (QTY: 2)
P/N 7000110052: - GASKET P1T1162T-14 D64*D54*3.2 320V (QTY: 1)
P/N 7000110878: - PACKING P1T0350M-2-3 D29*D21*3.2 08R2 (QTY: 3)
P/N 5000426185: - NOGRSPAREKITS1 0025E0108S-HC+32 (QTY: 1)
Related Products