Final Control
KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE / H-TYPE PTFE / FKM / RTFE DN200 / NPS 8


KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE / H-TYPE PTFE / FKM / RTFE DN200 / NPS 8
Part Number: ISV-1535697
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE / H-TYPE PTFE / FKM / RTFE
SIZE: - DN200 / NPS 8
P/N: - 5000379129
KIT CONSIST OF
P/N 7000110046: - GASKET P1T1163T-15 D364*D336*4.5 320V - GRAPHITE (QTY: 1)
P/N 7000110054: - GASKET P1T1162T-26 D98*D81*3.2 320V - GRAPHITE (QTY: 1)
P/N 7000112853: - GASKET P1T0513M-2 D90*D70*10 07P6 - GRAPHITE (QTY: 2)
P/N 7000112854: - PACKING P1T0513M-7 D90*D70*9.8 08R2 - GRAPHITE (QTY: 2)
P/N 5000362798: - SEAT-A XXX 0200E0108-32F0 F40H - H-TYPE PTFE (QTY: 2)
P/N 7000109976: - O-RING JISB2401 G220-D219.3*5.7 05F4 - FKM (QTY: 2)
P/N 7000109998: - BEARING P6T0117S-5 D79*D70*1.65 320F - RPTFE (QTY: 1)
P/N 7000110010: - BEARING P6T0129S-9 D80*75*0.8 320F - RPTFE (QTY: 1)
P/N 7000110011: - BEARING P6T0131S-2 D80*70*0.8 320F - RPTFE (QTY: 1)
P/N 7000110037: - BEARING P6T0119S-1-3 D79*D20*0.8 01RU - RPTFE (QTY: 1)
Related Products