

KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE DN300 / NPS 12
Part Number: ISV-1535698
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN300 / NPS 12
P/N: - 5000379131
KIT CONSIST OF
P/N 7000110472: - GASKET P1T1163T-20 D539*D511*4.5 320V (QTY: 1)
P/N 7000113571: - GASKET P1T0513M-5 D103*D85*9 07P6 (QTY: 2)
P/N 7000113577: - GASKET P1T1162T-40 D139*D121*3.2 320V (QTY: 1)
P/N 7000114833: - GASKET P1T1162T-36 D126*D111*3.2 320V (QTY: 1)
P/N 7000113582: - PACKING P1T0513M-10 D103*D85*9 08R2 (QTY: 5)
P/N 5000426193: - NOGRSPAREKITS1 0300E0108S-HC+32 (QTY: 1)
Related Products