

KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE DN350 / NPS 14
Part Number: ISV-1535699
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN350 / NPS 14
P/N: - 5000379132
KIT CONSIST OF
P/N 7000113571: - GASKET P1T0513M-5 D103*D85*9 07P6 (QTY: 2)
P/N 7000113577: - GASKET P1T1162T-40 D139*D121*3.2 320V (QTY: 1)
P/N 7000114833: - GASKET P1T1162T-36 D126*D111*3.2 320V (QTY: 1)
P/N 7000115212: - GASKET P1T1163T-23 D576*D556*4.5 320V (QTY: 1)
P/N 7000113582: - PACKING P1T0513M-10 D103*D85*9 08R2 (QTY: 5)
P/N 5000426194: - NOGRSPAREKITS1 0350E0108S-HC+32 (QTY: 1)
Related Products