

KTM E01 SERIES, E0108S SPAREPARTS KTM SPARE KIT GRAPHITE DN400 / NPS 16
Part Number: ISV-1535700
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108S
TRIM/MATERIAL: - GRAPHITE
SIZE: - DN400 / NPS 16
P/N: - 5000379133
KIT CONSIST OF
P/N 7000114918: - GASKET P1T1162T-42 D149*D131*3.2 320V (QTY: 1)
P/N 7000115206: - GASKET P1T1162T-43 D149.5*D135.5*3.2320V (QTY: 1)
P/N 7000115214: - GASKET P1T1163T-25 D644*D626*4.5 320V (QTY: 1)
P/N 7000161431: - PACKING PAT1408T-23 D130*D110*10 08R7 (QTY: 5)
P/N 5000426195: - NOGRSPAREKITS1 0400E0108S-HC+32 (QTY: 1)
Related Products