

KTM E01 SERIES, E0110S SPAREPARTS KTM SPARE KIT PTFE DN25 / NPS 1
Part Number: ISV-1535715
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0110S
TRIM/MATERIAL: - PTFE
SIZE: - DN25 / NPS 1
P/N: - 5000379529
KIT CONSIST OF
P/N 5000356892: - SEAT-A ZAT0221T-3 0025E0110-3200 F40H (QTY: 2)
P/N 7000114252: - GASKET P1T1162T-17 D70*D58*3.2 3209 (QTY: 1)
P/N 7000120481: - O-RING JISB2401 P28-D27.7*3.5 05F6 (QTY: 2)
P/N 7000111933: - B-RING P6T0164S P28 F400 (QTY: 2)
P/N 7000105631: - BEARING P1T0039S-3 D21*10*0.8 F400 (QTY: 1)
P/N 7000114261: - BEARING P6T1187T-11 80*15*0.8 01RU (QTY: 1)
P/N 7000114265: - BEARING PAT0565T-4 D30.5*D26.5*1 F400 (QTY: 1)
P/N 7000115922: - BEARING PAT0565T-6 D30.5*D21*0.8 320F (QTY: 1)
P/N 7000105158: - PACKING PAT0569T-2 D33.8*D21.2*29.5 F40H (QTY: 1)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 1)
Related Products