

KTM E01 SERIES, E0109S SPAREPARTS KTM SPARE KIT PTFE DN100 / NPS 4
Part Number: ISV-1535717
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0109S
TRIM/MATERIAL: - PTFE
SIZE: - DN100 / NPS 4
P/N: - 5000379520
KIT CONSIST OF
P/N 5000368368: - SEAT-A 4KM-3147-1 0100E0109-32F0 F40H (QTY: 2)
P/N 7000114431: - GASKET P1T1163T-11 D199*D182*4.5 3209 (QTY: 1)
P/N 7000115022: - GASKET P1T1162T-20 D79*D65*3.2 3209 (QTY: 1)
P/N 7000120457: - O-RING JISB2401 G125-D124.4*3.1 05F6 (QTY: 2)
P/N 7000103997: - B-RING P6T0164S G125 F400 (QTY: 2)
P/N 7000105702: - BEARING PAT0437S-3 D64*67*1.65 320F (QTY: 1)
P/N 7000111396: - BEARING P6T0119S-1-2 D63*D20*0.8 01RU (QTY: 1)
P/N 7000114432: - BEARING PAT0562T-1 D64*50*1.65 320F (QTY: 1)
P/N 7000114433: - BEARING P1T1155T-8 D64*D56*1.65 320F (QTY: 1)
P/N 7000114699: - PACKING P6T0168S-6 D71*D55*35.9 F40H (QTY: 1)
P/N 5000435383: - PAPER BOARD 530*380*2MM-EB (QTY: 3)
Related Products