

KTM E01 SERIES, E0109S SPAREPARTS KTM SPARE KIT PTFE DN150 / NPS 6
Part Number: ISV-1535718
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0109S
TRIM/MATERIAL: - PTFE
SIZE: - DN150 / NPS 6
P/N: - 5000379521
KIT CONSIST OF
P/N 5000364509: - SEAT-A ZAT0222T-13 0150E0109-32F0 F40H (QTY: 2)
P/N 7000114386: - GASKET P1T1163T-12 D284*D256*4.5 3209 (QTY: 1)
P/N 7000114387: - GASKET P1T1162T-23 D86*D74*3.2 3209 (QTY: 1)
P/N 7000115022: - GASKET P1T1162T-20 D79*D65*3.2 3209 (QTY: 1)
P/N 7000120461: - O-RING JISB2401 G180-D179.3*5.7 05F6 (QTY: 2)
P/N 7000104000: - B-RING P6T0164S G180 F400 (QTY: 2)
P/N 7000111396: - BEARING P6T0119S-1-2 D63*D20*0.8 01RU (QTY: 1)
P/N 7000114394: - BEARING P9T0593S-4 D64*90*1.65 320F (QTY: 2)
P/N 7000114395: - BEARING P9T0691S-1 D72*D55*1.65 320F (QTY: 1)
P/N 7000114699: - PACKING P6T0168S-6 D71*D55*35.9 F40H (QTY: 1)
Related Products