

KTM E01 SERIES, E0109S SPAREPARTS KTM SPARE KIT PTFE DN200 / NPS 8
Part Number: ISV-1535719
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0109S
TRIM/MATERIAL: - PTFE
SIZE: - DN200 / NPS 8
P/N: - 5000379522
KIT CONSIST OF
P/N 5000364685: - SEAT-A ZAT0222T-14 0200E0109-32F0 F40H (QTY: 2)
P/N 7000114468: - GASKET P1T1162T-30 D110.5*D95.5*3.2 3209 (QTY: 2)
P/N 7000114469: - GASKET P1T1163T-13 D354.5*D335.5*4.53209 (QTY: 1)
P/N 7000120462: - O-RING JISB2401 G230-D229.3*5.7 05F6 (QTY: 2)
P/N 7000104001: - B-RING P6T0164S G230 F400 (QTY: 2)
P/N 7000110004: - BEARING P6T0128S-8 D95*95*1.65 320F (QTY: 2)
P/N 7000110014: - BEARING P1T1155T-1 D94.5*D80.5*0.8 320F (QTY: 1)
P/N 7000110038: - BEARING P6T0119S-1-4 D94*D20*0.8 01RU (QTY: 1)
P/N 7000114392: - PACKING P9T0751S-3 D96*D80*35.9 F40H (QTY: 1)
Related Products